Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8B300S
Part #:1011774
Catalog #:8B300S
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 29.6 | Overall Length (in): | 6.25 in |
| Number of Grooves: | 8 | Outside Diameter (in): | 30.35 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Datum Diameter (B): | 30 | Pitch Diameter (A): | 29.8 |
| Pitch Diameter (B): | 30.3 | Bushing Used: | S1 |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.6875 in | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.688 - 4.250 |
General Specifications
| UPC: | 662289105564 | Weight: | 168.00 LB |
| Packaged Length: | 30.35 IN | Packaged Width: | 30.35 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

