Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C100R
Part #:1012533
Catalog #:8C100R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 8 | Datum Diameter (C): | 10 |
| Outside Diameter (in): | 10.4 in | Overall Length (in): | 8.25 in |
| Pitch Diameter (C): | 10.4 | Bushing Used: | R2 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.375 in |
| Belt Section: | C | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.375 - 3.625 |
| Overall Width (in): | 8.25 | Pulley Construction: | Webbed |
| Face Width (in): | 8.25 |
General Specifications
| UPC: | 662289266289 | Weight: | 72.00 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

