Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C102R
Part #:1012616
Catalog #:8C102R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 10.2 | Outside Diameter (in): | 10.6 in |
| Number of Grooves: | 8 | Pulley Material: | Cast Iron |
| Bushing Used: | R2 | Pitch Diameter (C): | 10.6 |
| Material: | Cast Iron | Overall Length (in): | 8.25 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.375 in | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.375 - 3.625 | Keyway Size: | .750 |
General Specifications
| UPC: | 662289206308 | Weight: | 79.00 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 10.60 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

