Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C106R
Part #:1012699
Catalog #:8C106R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 8 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 11 in | Pitch Diameter (C): | 11 |
| Overall Length (in): | 8.25 in | Bushing Used: | R2 |
| Datum Diameter (C): | 10.6 | Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 1.375 in | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.375 - 3.625 |
General Specifications
| UPC: | 662289296392 | Weight: | 72.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 11.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

