Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C110R
Part #:1012772
Catalog #:8C110R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R2 | Overall Length (in): | 8.25 in |
| Outside Diameter (in): | 11.4 in | Number of Grooves: | 8 |
| Pitch Diameter (C): | 11.4 | Material: | Cast Iron |
| Datum Diameter (C): | 11 | Pulley Material: | Cast Iron |
| Bore (Min) (in): | 1.375 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Face Width (in): | 8.25 | Keyway Size: | .750 |
| Overall Width (in): | 8.25 | Bushing Bore Range: | 1.375 - 3.625 |
| Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289136483 | Weight: | 73.00 LB |
| Packaged Length: | 11.40 IN | Packaged Width: | 11.40 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

