Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C140R
Part #:1013028
Catalog #:8C140R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 14 | Number of Grooves: | 8 |
| Outside Diameter (in): | 14.4 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bushing Used: | R2 |
| Overall Length (in): | 8.25 in | Pitch Diameter (C): | 14.4 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.375 in |
| Belt Section: | C | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.375 - 3.625 |
General Specifications
| UPC: | 662289116775 | Weight: | 84.00 LB |
| Packaged Length: | 14.40 IN | Packaged Width: | 14.40 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

