Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C200S
Part #:1013465
Catalog #:8C200S
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 20.4 in | Bushing Used: | S2 |
| Pitch Diameter (C): | 20.4 | Material: | Cast Iron |
| Overall Length (in): | 8.421875 in | Pulley Material: | Cast Iron |
| Datum Diameter (C): | 20 | Number of Grooves: | 8 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.875 in |
| Belt Section: | C | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Spoked | Keyway Size: | .750 |
| Bushing Bore Range: | 1.875 - 4.188 | Face Width (in): | 8.25 |
| Overall Width (in): | 8.40625 |
General Specifications
| UPC: | 662289311330 | Weight: | 163.00 LB |
| Packaged Length: | 20.40 IN | Packaged Width: | 20.40 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

