Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C360S
Part #:1013986
Catalog #:8C360S
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 8.421875 in | Material: | Cast Iron |
| Number of Grooves: | 8 | Bushing Used: | S2 |
| Pulley Material: | Cast Iron | Datum Diameter (C): | 36 |
| Outside Diameter (in): | 36.4 in | Pitch Diameter (C): | 36.4 |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.875 in | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.875 - 4.188 |
General Specifications
| UPC: | 662289127610 | Weight: | 285.00 LB |
| Packaged Length: | 36.00 IN | Packaged Width: | 36.00 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

