Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8C360U
Part #:1013994
Catalog #:8C360U
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 36.4 | Bushing Used: | U0 |
| Datum Diameter (C): | 36 | Outside Diameter (in): | 36.4 in |
| Overall Length (in): | 8.25 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Number of Grooves: | 8 |
| Belt Section: | C | Bore (Min) (in): | 2.375 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Keyway Size: | 1.250 | Bushing Bore Range: | 2.375 - 5.500 |
General Specifications
| UPC: | 662289257645 | Weight: | 288.00 LB |
| Packaged Length: | 36.40 IN | Packaged Width: | 36.40 IN |
| Packaged Height: | 8.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

