Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V2800J
Part #:1058676
Catalog #:85V2800J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 27.9 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bushing Used: | J |
| Number of Grooves: | 8 | Outside Diameter (in): | 28 in |
| Model Name: | 85V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 1.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289344185 | Weight: | 171.00 LB |
| Packaged Length: | 28.00 IN | Packaged Width: | 28.00 IN |
| Packaged Height: | 5.81 IN |

