Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 88V1250J
Part #:1059054
Catalog #:88V1250J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | J | Pitch Diameter (8V): | 12.3 |
| Outside Diameter (in): | 12.5 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Model Name: | 88V_LG_Sheavemaster |
| Number of Grooves: | 8 | Bore (Min) (in): | 1.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 8V |
| Bore Type: | QD Bushed | Face Width (in): | 9.375 |
| Bushing Bore Range: | 1.500 - 4.500 | Pulley Construction: | Solid |
| Overall Width (in): | 9.375 | Length Through Bore (in): | 4.625 in |
General Specifications
| UPC: | 662289354702 | Weight: | 131.00 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 9.38 IN | HTC: | 8483.50.9040 |

