Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 88V1320J
Part #:1059062
Catalog #:88V1320J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Pitch Diameter (8V): | 13 | Model Name: | 88V_LG_Sheavemaster |
| Bushing Used: | J | Outside Diameter (in): | 13.2 in |
| Number of Grooves: | 8 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.5 in | Belt Section: | 8V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289384723 | Weight: | 126.00 LB |
| Packaged Length: | 13.20 IN | Packaged Width: | 13.20 IN |
| Packaged Height: | 9.38 IN | HTC: | 8483.50.9040 |

