Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 88V1500J
Part #:1059088
Catalog #:88V1500J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 88V_LG_Sheavemaster | Material: | Cast Iron |
| Pitch Diameter (8V): | 14.8 | Pulley Material: | Cast Iron |
| Number of Grooves: | 8 | Outside Diameter (in): | 15 in |
| Bushing Used: | J | Product Type: | Multiple Sheaves |
| Belt Section: | 8V | Bore (Min) (in): | 1.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289364787 | Weight: | 186.00 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 9.38 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

