Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 88V1600J
Part #:1059096
Catalog #:88V1600J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 16 in | Number of Grooves: | 8 |
| Bushing Used: | J | Pitch Diameter (8V): | 15.8 |
| Pulley Material: | Cast Iron | Model Name: | 88V_LG_Sheavemaster |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.5 in | Belt Section: | 8V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289323449 | Weight: | 210.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 9.38 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

