Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 88V1800M
Part #:1059112
Catalog #:88V1800M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 18 in | Model Name: | 88V_LG_Sheavemaster |
| Material: | Cast Iron | Bushing Used: | M |
| Pitch Diameter (8V): | 17.8 | Pulley Material: | Cast Iron |
| Number of Grooves: | 8 | Belt Section: | 8V |
| Bore (Min) (in): | 2 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.938 - 5.500 |
General Specifications
| UPC: | 662289414765 | Weight: | 235.00 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 9.38 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

