Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 88V1900M
Part #:1059120
Catalog #:88V1900M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Model Name: | 88V_LG_Sheavemaster |
| Pitch Diameter (8V): | 18.8 | Outside Diameter (in): | 19 in |
| Number of Grooves: | 8 | Bushing Used: | M |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Belt Section: | 8V | Bore (Min) (in): | 2 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.938 - 5.500 |
General Specifications
| UPC: | 662289344796 | Weight: | 250.00 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 19.00 IN |
| Packaged Height: | 9.38 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

