Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 88V4000N
Part #:1059179
Catalog #:88V4000N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (8V): | 39.8 | Outside Diameter (in): | 40 in |
| Material: | Cast Iron | Model Name: | 88V_LG_Sheavemaster |
| Bushing Used: | N | Number of Grooves: | 8 |
| Pulley Material: | Cast Iron | Belt Section: | 8V |
| Bore (Min) (in): | 2.4375 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 2.938 - 5.938 |
General Specifications
| UPC: | 662289384808 | Weight: | 530.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 40.00 IN |
| Packaged Height: | 9.38 IN | HTC: | 8483.50.9040 |

