Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 88V5300P
Part #:1059187
Catalog #:88V5300P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 88V_LG_Sheavemaster | Bushing Used: | P |
| Number of Grooves: | 8 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 53 in | Material: | Cast Iron |
| Pitch Diameter (8V): | 52.8 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 2.9375 in | Belt Section: | 8V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 2.938 - 7.000 |
General Specifications
| UPC: | 662289364855 | Weight: | 795.00 LB |
| Packaged Length: | 53.00 IN | Packaged Width: | 53.00 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

