Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8Q3V56
Part #:1060441
Catalog #:8Q3V56
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | Q2 |
| Number of Grooves: | 8 | Outside Diameter (in): | 5.6 in |
| Material: | Cast Iron | Pitch Diameter (3V): | 5.55 |
| Overall Length (in): | 3.828125 in | Belt Section: | 3V |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Overall Width (in): | 3.78125 | Bushing Bore Range: | 1.000 - 2.625 |
| Face Width (in): | 3.5313 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289109760 | Weight: | 12.81 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 4.20 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

