Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8R3V250
Part #:1061100
Catalog #:8R3V250
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 24.95 | Bushing Used: | R1 |
| Overall Length (in): | 3.9375 in | Number of Grooves: | 8 |
| Outside Diameter (in): | 25 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Belt Section: | 3V |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.125 - 3.750 |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662289180356 | Weight: | 76.00 LB |
| Packaged Length: | 25.00 IN | Packaged Width: | 25.00 IN |
| Packaged Height: | 3.16 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

