Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8R5V90
Part #:1061803
Catalog #:8R5V90
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 9 in | Number of Grooves: | 8 |
| Pitch Diameter (5V): | 8.9 | Material: | Cast Iron |
| Bushing Used: | R2 | Pulley Material: | Cast Iron |
| Overall Length (in): | 6.078125 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.375 in | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Overall Width (in): | 6.0625 | Face Width (in): | 5.8125 |
| Bushing Bore Range: | 1.375 - 3.625 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289260638 | Weight: | 50.28 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 6.25 IN |

