Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8S5V97
Part #:1061944
Catalog #:8S5V97
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 9.65 | Overall Length (in): | 6.015625 in |
| Bushing Used: | S1 | Material: | Cast Iron |
| Number of Grooves: | 8 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 9.75 in | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Face Width (in): | 5.8125 | Keyway Size: | .750 |
| Bushing Bore Range: | 1.6875 - 4.1875 | Overall Width (in): | 6 |
General Specifications
| UPC: | 662289290819 | Weight: | 53.00 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 6.25 IN |

