Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8S5V132
Part #:1062306
Catalog #:8S5V132
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 8 | Bushing Used: | S1 |
| Overall Length (in): | 6.015625 in | Material: | Cast Iron |
| Pitch Diameter (5V): | 13.1 | Outside Diameter (in): | 13.2 in |
| Pulley Material: | Cast Iron | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 6 |
| Keyway Size: | .750 | Pulley Construction: | Spoked |
| Face Width (in): | 5.8125 | Bushing Bore Range: | 1.6875 - 4.1875 |
General Specifications
| UPC: | 662289111107 | Weight: | 79.00 LB |
| Packaged Length: | 13.20 IN | Packaged Width: | 13.20 IN |
| Packaged Height: | 6.00 IN |

