Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8S5V140
Part #:1062371
Catalog #:8S5V140
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 14 in | Number of Grooves: | 8 |
| Pitch Diameter (5V): | 13.9 | Material: | Cast Iron |
| Overall Length (in): | 6.015625 in | Pulley Material: | Cast Iron |
| Bushing Used: | S1 | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 6 |
| Bushing Bore Range: | 1.6875 - 4.1875 | Keyway Size: | .750 |
| Face Width (in): | 5.8125 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289231218 | Weight: | 73.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 6.00 IN |

