Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8S5V160
Part #:1062512
Catalog #:8S5V160
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 15.9 | Outside Diameter (in): | 16 in |
| Bushing Used: | S1 | Material: | Cast Iron |
| Number of Grooves: | 8 | Pulley Material: | Cast Iron |
| Overall Length (in): | 6.015625 in | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 6 |
| Face Width (in): | 5.8125 | Pulley Construction: | Spoked |
| Bushing Bore Range: | 1.6875 - 4.1875 | Keyway Size: | .750 |
General Specifications
| UPC: | 662289191345 | Weight: | 90.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 6.00 IN |

