Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8U5V250
Part #:1062629
Catalog #:8U5V250
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 25 in | Number of Grooves: | 8 |
| Bushing Used: | U1 | Overall Length (in): | 7.84375 in |
| Material: | Cast Iron | Pitch Diameter (5V): | 24.9 |
| Pulley Material: | Cast Iron | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 2.375 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 5.8125 |
| Bushing Bore Range: | 2.375 - 5.500 | Pulley Construction: | Spoked |
| Overall Width (in): | 7.6875 | Keyway Size: | 1.250 |
General Specifications
| UPC: | 662289312153 | Weight: | 190.00 LB |
| Packaged Length: | 25.00 IN | Packaged Width: | 25.00 IN |
| Packaged Height: | 7.69 IN |

