Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8S8V125
Part #:1062868
Catalog #:8S8V125
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Bushing Used: | S2 |
| Pulley Material: | Cast Iron | Overall Length (in): | 9.375 in |
| Number of Grooves: | 8 | Outside Diameter (in): | 12.5 in |
| Pitch Diameter (8V): | 12.3 | Product Type: | Multiple Sheaves |
| Belt Section: | 8V | Bore (Min) (in): | 1.875 in |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Face Width (in): | 9.375 | Bushing Bore Range: | 1.8750 - 4.1875 |
| Keyway Size: | 0.75 | Overall Width (in): | 9.375 |
| Pulley Construction: | Web |
General Specifications
| UPC: | 662289251612 | Weight: | 140.00 LB |
| Packaged Length: | 12.50 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 9.38 IN |

