Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8W8V400
Part #:1063825
Catalog #:8W8V400
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 10.328125 in | Pitch Diameter (8V): | 39.8 |
| Number of Grooves: | 8 | Bushing Used: | W1 |
| Outside Diameter (in): | 40 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bore (Min) (in): | 3.375 in |
| Product Type: | Multiple Sheaves | Belt Section: | 8V |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Overall Width (in): | 10.3125 | Bushing Bore Range: | 3.375 - 7.4375 |
| Keyway Size: | 1.125 | Pulley Construction: | Spoke |
| Face Width (in): | 9.375 |
General Specifications
| UPC: | 662289112395 | Weight: | 567.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 40.00 IN |
| Packaged Height: | 10.31 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

