Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8W8V580
Part #:1064062
Catalog #:8W8V580
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 58 in | Overall Length (in): | 10.328125 in |
| Bushing Used: | W1 | Pulley Material: | Cast Iron |
| Pitch Diameter (8V): | 57.8 | Material: | Cast Iron |
| Number of Grooves: | 8 | Belt Section: | 8V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 3.375 in |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Keyway Size: | 1.125 | Bushing Bore Range: | 3.375 - 7.4375 |
| Overall Width (in): | 10.3125 | Face Width (in): | 9.375 |
| Pulley Construction: | Spoke |
General Specifications
| UPC: | 662289112616 | Weight: | 914.00 LB |
| Packaged Length: | 58.00 IN | Packaged Width: | 58.00 IN |
| Packaged Height: | 10.31 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

