Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 83V475SK
Part #:1065333
Catalog #:83V475SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 4.7 | Number of Grooves: | 8 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Bushing Used: | SK | Model Name: | 83V_LG_Sheavemaster |
| Outside Diameter (in): | 4.75 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289362837 | Weight: | 6.70 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |

