Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 83V500SK
Part #:1065341
Catalog #:83V500SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Number of Grooves: | 8 |
| Outside Diameter (in): | 5 in | Bushing Used: | SK |
| Pitch Diameter (3V): | 4.95 | Model Name: | 83V_LG_Sheavemaster |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Pulley Construction: | Spoke | Overall Width (in): | 4.31 |
| Bushing Bore Range: | .500 - 2.625 | Face Width (in): | 3.53125 |
General Specifications
| UPC: | 662289372942 | Weight: | 6.37 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 4.30 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

