Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 83V530SK
Part #:1065358
Catalog #:83V530SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 5.25 | Material: | Cast Iron |
| Model Name: | 83V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Bushing Used: | SK | Number of Grooves: | 8 |
| Outside Diameter (in): | 5.3 in | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.500 - 2.625 | Face Width (in): | 3.5313 |
| Overall Width (in): | 3.53125 |
General Specifications
| UPC: | 662289332953 | Weight: | 7.86 LB |
| Packaged Length: | 5.44 IN | Packaged Width: | 5.44 IN |
| Packaged Height: | 4.00 IN |

