Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 83V650SK
Part #:1065382
Catalog #:83V650SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 8 | Model Name: | 83V_LG_Sheavemaster |
| Bushing Used: | SK | Outside Diameter (in): | 6.5 in |
| Material: | Cast Iron | Pitch Diameter (3V): | 6.45 |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289363056 | Weight: | 12.60 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

