Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 83V690SK
Part #:1065390
Catalog #:83V690SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SK | Material: | Cast Iron |
| Belt Type: | Classic or 358 | Outside Diameter (in): | 6.9 in |
| Pulley Material: | Cast Iron | Pitch Diameter (3V): | 6.85 |
| Model Name: | 83V_LG_Sheavemaster | Number of Grooves: | 8 |
| Number of Flanges: | 9 | Number of Hubs: | 1 |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.625 | Face Width (in): | 3.5313 |
General Specifications
| UPC: | 662289373093 | Weight: | 14.41 LB |
| Packaged Length: | 7.70 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 4.20 IN |

