Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 83V800SF
Part #:1065408
Catalog #:83V800SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 7.95 | Number of Grooves: | 8 |
| Bushing Used: | SF | Outside Diameter (in): | 8 in |
| Model Name: | 83V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289333103 | Weight: | 19.44 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

