Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 83V1060SF
Part #:1065416
Catalog #:83V1060SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 83V_LG_Sheavemaster | Pitch Diameter (3V): | 10.55 |
| Pulley Material: | Cast Iron | Bushing Used: | SF |
| Outside Diameter (in): | 10.6 in | Number of Grooves: | 8 |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289413188 | Weight: | 24.12 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

