Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 83V1900E
Part #:1065432
Catalog #:83V1900E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 8 |
| Pitch Diameter (3V): | 18.95 | Material: | Cast Iron |
| Outside Diameter (in): | 19 in | Model Name: | 83V_LG_Sheavemaster |
| Bushing Used: | E | Bore (Min) (in): | 0.875 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Number of Hubs: | 1 |
| Bushing Bore Range: | .875 - 3.500 | Face Width (in): | 3.53125 |
| Pulley Construction: | Spoke | Overall Width (in): | 3.53125 |
General Specifications
| UPC: | 662289383313 | Weight: | 57.34 LB |
| Packaged Length: | 20.38 IN | Packaged Width: | 20.38 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

