Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 83V3350F
Part #:1065457
Catalog #:83V3350F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 83V_LG_Sheavemaster | Material: | Cast Iron |
| Pitch Diameter (3V): | 33.45 | Outside Diameter (in): | 33.5 in |
| Number of Grooves: | 8 | Pulley Material: | Cast Iron |
| Bushing Used: | F | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 1 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289323302 | Weight: | 132.00 LB |
| Packaged Length: | 33.50 IN | Packaged Width: | 33.50 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | China |

