Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V710SF
Part #:1066430
Catalog #:85V710SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SF | Number of Grooves: | 8 |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 7 |
| Model Name: | 85V_LG_Sheavemaster | Material: | Cast Iron |
| Outside Diameter (in): | 7.1 in | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289384075 | Weight: | 20.83 LB |
| Packaged Length: | 8.10 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 6.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

