Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V800E
Part #:1066455
Catalog #:85V800E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Model Name: | 85V_LG_Sheavemaster |
| Pitch Diameter (5V): | 7.9 | Material: | Cast Iron |
| Number of Grooves: | 8 | Outside Diameter (in): | 8 in |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Number of Hubs: | 1 |
| Bushing Bore Range: | .875 - 3.500 | Overall Width (in): | 5.8125 |
| Pulley Construction: | Solid | Face Width (in): | 5.8125 |
General Specifications
| UPC: | 662289364022 | Weight: | 27.16 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

