Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V850E
Part #:1066463
Catalog #:85V850E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 8 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 8.5 in | Bushing Used: | E |
| Model Name: | 85V_LG_Sheavemaster | Material: | Cast Iron |
| Pitch Diameter (5V): | 8.4 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289323364 | Weight: | 30.86 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

