Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V900E
Part #:1066471
Catalog #:85V900E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | E |
| Outside Diameter (in): | 9 in | Material: | Cast Iron |
| Number of Grooves: | 8 | Pitch Diameter (5V): | 8.9 |
| Model Name: | 85V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289394050 | Weight: | 38.00 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

