Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V925F
Part #:1066489
Catalog #:85V925F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | F | Pitch Diameter (5V): | 9.15 |
| Model Name: | 85V_LG_Sheavemaster | Number of Grooves: | 8 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 9.25 in |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289414086 | Weight: | 40.65 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 6.40 IN |

