Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V1320F
Part #:1066539
Catalog #:85V1320F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bushing Used: | F | Number of Grooves: | 8 |
| Outside Diameter (in): | 13.2 in | Pitch Diameter (5V): | 13.1 |
| Model Name: | 85V_LG_Sheavemaster | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289384143 | Weight: | 62.00 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 13.50 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

