Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V1500F
Part #:1066554
Catalog #:85V1500F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 15 in | Material: | Cast Iron |
| Model Name: | 85V_LG_Sheavemaster | Pitch Diameter (5V): | 14.9 |
| Bushing Used: | F | Pulley Material: | Cast Iron |
| Number of Grooves: | 8 | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289364107 | Weight: | 83.00 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 5.81 IN |

