Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V1600F
Part #:1066562
Catalog #:85V1600F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 85V_LG_Sheavemaster | Number of Grooves: | 8 |
| Material: | Cast Iron | Bushing Used: | F |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 15.9 |
| Outside Diameter (in): | 16 in | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 1 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289394128 | Weight: | 90.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 5.81 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

