Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V2120J
Part #:1066570
Catalog #:85V2120J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | J | Number of Grooves: | 8 |
| Model Name: | 85V_LG_Sheavemaster | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 21.2 in |
| Pitch Diameter (5V): | 21.1 | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.5 in |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Pulley Construction: | Spoke | Overall Width (in): | 5.8125 |
| Bushing Bore Range: | 1.50 - 4.500 | Face Width (in): | 5.8125 |
General Specifications
| UPC: | 662289414154 | Weight: | 156.00 LB |
| Packaged Length: | 21.20 IN | Packaged Width: | 21.20 IN |
| Packaged Height: | 5.81 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

