Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V3750M
Part #:1066588
Catalog #:85V3750M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 37.5 in | Pitch Diameter (5V): | 37.4 |
| Model Name: | 85V_LG_Sheavemaster | Bushing Used: | M |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 8 | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 2 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 2.000 - 5.500 |
General Specifications
| UPC: | 662289374137 | Weight: | 242.00 LB |
| Packaged Length: | 37.50 IN | Packaged Width: | 37.50 IN |
| Packaged Height: | 7.09 IN | HTC: | 8483.50.9040 |

