Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 8B124E
Part #:2788065
Catalog #:8B124E
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Datum Diameter (B): | 12.4 |
| Pitch Diameter (B): | 12.7 | Bushing Used: | E |
| Model Name: | 8AB_LG_Sheavemaster | Number of Grooves: | 8 |
| Material: | Cast Iron | Pitch Diameter (A): | 12.2 |
| Datum Diameter (A): | 12 | Outside Diameter (in): | 12.75 in |
| Bore (Min) (in): | 0.875 in | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289378050 | Weight: | 69.47 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 5.25 IN |
| Packaged Height: | 13.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

