Browning 8 Groove Cast Iron Bushed Bore Multiple Sheave - 85V1090F
Part #:3063286
Catalog #:85V1090F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 8 |
| Material: | Cast Iron | Pitch Diameter (5V): | 10.8 |
| Model Name: | 85V_LG_Sheavemaster | Bushing Used: | F |
| Outside Diameter (in): | 10.9 in | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289469260 | Weight: | 61.18 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

